Eaton neutral terminal, Used with 60A motor control disconnect switches
| Product Name |
Eaton neutral terminal
|
| Catalog Number |
AHDS60RNT
|
| UPC |
032664741999
|
| Product Length/Depth |
0.65 in
|
| Product Height |
2.15 in
|
| Product Width |
1.95 in
|
| Product Weight |
0.11 lb
|
| Compliances |
NOM-0190SCP8-1993
|
| Certifications |
cULus Listed
|
| Used with |
60 A motor control disconnect switches
|
| Enclosure |
Thermoplastic
|
| Special features |
Non-fused
|
| Type |
Neutral terminal
|
| Amperage Rating |
60A
|
| Voltage rating |
600 V
|
| Number of poles |
Three-pole
|
| Phase |
Three-phase
|
| Environmental conditions |
Washdown
|