Descargar documento () de 20
We make what matters work*

AHL620P

Eaton locking plug, #14-8 AWG, 20A, Industrial, 250V, Back wiring, Black, white, Ultra grip, L6-20, Two-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart ultra grip locking plug
Catalog Number
AHL620P
UPC
032664026225
Product Length/Depth
4.19 in
Product Height
2.31 in
Product Width
2.28 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Special features
Locking flanged outlet
Type
Locking plug
Amperage Rating
20A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
White
Cord diameter
0.38-1 in (9.5 mm-25.4 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-8 AWG
NEMA configuration
L6-20
Design type
Ultra grip
Face/body material
Nylon

Exportar especificación del producto