Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

AHMC260L-3

Eaton manual motor controller, #14-4 AWG, 60A, Panel, 600V, Side wired box lug, Maintained contact, Gray, NEMA 3R, Enclosure: Copperless aluminum, Two-pole, Single-phase, Toggle, Copper-alloy terminal, Single-throw, Glass-filled nylon

Especificaciones generales

Product Name
Eaton manual motor controller
Catalog Number
AHMC260L-3
UPC
040893654041
Product Length/Depth
9.1 in
Product Height
5.8 in
Product Width
7.1 in
Product Weight
3.7 lb
Compliances
NAFTA
Certifications
cULus Listed

Especificaciones del producto

NEMA Rating
3R
Enclosure
NEMA 3R
Type
Manual motor controller
Amperage Rating
60A
Voltage rating
600 V
Number of poles
Two-pole
Phase
Single-phase
Enclosure material
Copperless aluminum
Application
Industrial
Device grade
Industrial
Wiring method
Side wired box lug
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Panel
Closure type
Maintained
Number of positions
2
Allowable wire size
#14-4 AWG
Material
Glass-filled nylon
Termination style
Side wired box lug
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Gray

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español