Eaton Arrow Hart locking plug , #12-4 AWG, 20A, 30A, Industrial, 600/250V, Black, white, Brass, Ultra grip, Non-NEMA, Three-pole, Four-wire, Nylon
| Product Name |
Eaton Arrow Hart power lock locking plug
|
| Catalog Number |
AHPL20415N
|
| UPC |
032664747380
|
| Product Length/Depth |
7.05 in
|
| Product Height |
3.19 in
|
| Product Width |
3.19 in
|
| Product Weight |
0.72 lb
|
| Certifications |
cULus Listed
|
| Device type |
Power lock plug
|
| Special features |
Locking connector
|
| Type |
Locking plug
|
| Amperage Rating |
20A, 30A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Contact material |
Brass
|
| Application |
Industrial
|
| Wiring method |
Back
|
| Number of wires |
Grounding
4 |
| Number of poles |
Three-pole
|
| Color |
White
Black |
| Cord diameter |
0.38-1.06 in (9.65-26.9 mm)
|
| Material |
Glass filled nylon
|
| Operating temperature |
-40 to 75 °C (-40 to 167 °F)
|
| Allowable wire size |
#12-4 AWG
|
| NEMA configuration |
Non-NEMA
|
| Torque rating |
25 lbf-inch
|
| Design type |
Ultra grip
|
| Face/body material |
Glass filled nylon
|
Soporte de Eaton
Conoce más sobre nuestros productos