Eaton Arrow Hart locking receptacle, #10-14 AWG, 30A, Industrial, 480V, Black, red, Brass, Ultra grip, Non-NEMA, Three-pole, Four-wire, Nylon
| Product Name |
Eaton Arrow Hart power lock locking receptacle
|
| Catalog Number |
AHPL20443N
|
| UPC |
032664747397
|
| Product Length/Depth |
2.2 in
|
| Product Height |
3.77 in
|
| Product Width |
2.2 in
|
| Product Weight |
0.42 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
cULus Listed
|
| Device type |
Power lock receptacle
|
| Special features |
Locking plug
|
| Type |
Locking receptacle
|
| Amperage Rating |
30A
|
| Voltage rating |
480 V
|
| Contact material |
Brass
|
| Application |
Industrial
|
| Wiring method |
Back and side
|
| Number of wires |
Grounding
4 |
| Number of poles |
Three-pole
|
| Color |
Red
Black |
| Material |
Glass filled nylon
|
| Operating temperature |
-40 to 105 °C (-40 to 221 °F)
|
| Allowable wire size |
#10-14 AWG
|
| NEMA configuration |
Non-NEMA
|
| Torque rating |
20 lbf-inch
|
| Design type |
Ultra grip
|
| Face/body material |
Glass filled nylon
|
| Receptacle type |
Locking
|
Soporte de Eaton
Conoce más sobre nuestros productos