Eaton smart dimmer, Flush mounting, 120V, Wire leads, Maintained closure, White, 60 Hz, Incandescent, halogen, magnetic low voltage, Single-pole, multi-location, Polycarbonate, 1000W 706912
| Product Name |
|
| Catalog Number |
AIM10-W
|
| UPC |
032664706912
|
| Product Length/Depth |
2.44 in
|
| Product Height |
4.44 in
|
| Product Width |
3 in
|
| Product Weight |
0.001 lb
|
| Certifications |
cULus Listed
NOM |
| Frequency rating |
60 Hz
|
| Voltage rating |
120 V
|
| Power consumption |
1000 W
|
| Wiring method |
Wire leads
|
| Switch type |
Single-pole, multi-location
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Material |
Polycarbonate
|
| Color |
White
|
Soporte de Eaton
Conoce más sobre nuestros productos