Eaton Bussmann series ALS fuse, Non current limiting, Type B, DC circuits protection for fork lift truck and battery chargers, 225 A, Non-indicating, Standard, 36 Vdc
| Product Name |
Eaton Bussmann series ALS fuse
|
| Catalog Number |
ALS-225B
|
| UPC |
051712395564
|
| Product Length/Depth |
3.75 in
|
| Product Height |
1.63 in
|
| Product Width |
1.63 in
|
| Product Weight |
0.15 lb
|
| Compliances |
Not Applicable
|
| Catalog Notes |
Bulk
|
| Amperage Rating |
225 A
|
| Fuse indicator |
Non-indicating
|
| Packaging type |
Standard
|
| Voltage rating |
36 Vdc
|
| Type |
Supplemental one-time fuse
|
| Special features |
Silver-plated fuse caps
|
| Application |
DC circuits protection for fork lift truck and battery chargers
|