Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

AN16BN0AC

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V maximum horsepower, 120V/60 Hz or 110V/50 Hz coil voltage, 18A, Three-pole, Size 0

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16BN0AC
UPC
782113971568
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater Packs must be purchased separately

Especificaciones del producto

Special features
Starter w/C306 bi-metal OLR
HP rating - max
1 hp at 115V, 2 hp at 230V, 3 hp at 208,240V, 5 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
18A
Size
0
Mounting
Horizontal

Exportar especificación del producto