Eaton Freedom NEMA motor control starter, NEMA Freedom Series Non-Reversing Reset Overload Relay Starter, 75 hp at 208V, 100 hp at 240V, 200 hp at 480,600V maximum horsepower, 120V/60 Hz or 110V/50 Hz coil voltage, 270A, Three-pole, Size 5
| Product Name |
Eaton Freedom NEMA motor control starter
|
| Catalog Number |
AN16SN0AB
|
| UPC |
782113971889
|
| Product Length/Depth |
7.75 in
|
| Product Height |
7.22 in
|
| Product Width |
12 in
|
| Product Weight |
25 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Heater Packs must be purchased separately
|
| Special features |
Starter w/C306 bi-metal OLR
|
| Phase |
Three-phase
|
| Number of poles |
Three-pole
|
| Amperage Rating |
270A
|
| Size |
5
|
| Horsepower |
75 hp at 208 V, 100 hp at 240 V, 200 hp at 480/600 V
|
| Mounting |
Horizontal
|