Eaton Bussmann series ANL circuit limiter, 35 A, 6 kAIC at 32 Vac, 2.7 kAIC at 80 Vdc, Blade end X blade end, Stud, Non indicating
| Product Name |
Eaton Bussmann series ANL circuit limiter
|
| Catalog Number |
ANL-35
|
| UPC |
051712706094
|
| EAN |
5027590403399
|
| Product Length/Depth |
3.38 in
|
| Product Height |
1.62 in
|
| Product Width |
0.95 in
|
| Product Weight |
0.3 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Amperage Rating |
35 A
|
| Interrupt rating |
6 kAIC at 32 Vac
2.7 kAIC at 80 Vdc |
| Fuse indicator |
Non-indicating
|
| Connection |
Blade end x blade end
|
| Mounting method |
Stud
|
| Voltage rating |
32 Vac, 80 Vdc
|
| Type |
Circuit limiter
|
| Special features |
Small footprint
|
| Application |
Aviation, fork lifts, marine
|