Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

APR3465 S22

Eaton Crouse-Hinds series Arktite APR connector, 30A, 0.39-1.20", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Reversed contacts, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APR connector
Catalog Number
APR3465 S22
UPC
782274458458
Product Length/Depth
8.25 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
1.92 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Special features
Reversed contacts
Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.39-1.20"
Material
Copper-free aluminum

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.