Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

APS42170L

Eaton’s Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS42170L
UPC
662276388895
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
34 lb

Certificaciones y cumplimientos

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Especificaciones del producto

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T8 bi-pin
Number of lamps
2-lamp
Material
304 stainless steel
Wattage
32W
Entry size
3/4"
Lens type
Flat
Lens material
Polycarbonate
Special features
Lamps included
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.