Descargar documento () de 20
We make what matters work*

ARCR

Eaton AR/ARD Machine Tool Standard Contact Cartridge, 600V max. voltage rating, Screw terminals, AC cartridge

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
ARCR
UPC
786678259703
Product Length/Depth
2.88 in
Product Height
4.63 in
Product Width
3.44 in
Product Weight
6 lb
Certifications
UL Listed file E19223
Catalog Notes
Standard cartridges are sold in cartons of four cartridges. Catalog number is for single cartridge.

Especificaciones del producto

Special features
AC cartridge
Type
AR/ARD Machine Tool Standard Contact Cartridge
Voltage rating
600 V
Series
AR/ARD
Terminals
Screw

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.