Eaton Crouse-Hinds series Arktite AREA receptacle assembly, 60A, Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 1-1/2", 600 Vac/250 Vdc
| Product Name |
Eaton Crouse-Hinds series Arktite AREA receptacle assembly
|
| Catalog Number |
AREA6415
|
| UPC |
782274040837
|
| Product Length/Depth |
8.88 in
|
| Product Height |
9.44 in
|
| Product Width |
5.88 in
|
| Product Weight |
7.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Frequency rating |
50 to 400 Hz
|
| NEMA Rating |
4
|
| Amperage Rating |
60A
|
| Voltage rating |
600 Vac/250 Vdc
|
| Grounding type |
Style 1
|
| Configuration |
Four-wire, four-pole
|
| Receptacle style |
Spring door
|
| Trade size |
1-1/2"
|
| Material |
Copper-free aluminum
|