Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

AREA6424

Eaton Crouse-Hinds series Arktite AREA receptacle assembly, 60A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, 1-1/4", 600 Vac/250 Vdc

Especificaciones generales

Product Name
Eaton Crouse-Hinds series Arktite AREA receptacle assembly
Catalog Number
AREA6424
UPC
782274040844
Product Length/Depth
8.88 in
Product Height
9.44 in
Product Width
5.88 in
Product Weight
7.1 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Trade size
1-1/4"
Material
Copper-free aluminum

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.