Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ATC-3

Eaton Bussmann series ATC blade fuse, 32 Vdc, 3A, 1 kAIC, Non Indicating, Blade fuse, Violet

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-3
UPC
051712703215
Product Length/Depth
1.63 in
Product Height
0.38 in
Product Width
1.38 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
3 A
Color
Violet
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Voltage rating
32 Vdc
Type
Blade fuse
Application
Automotive

Exportar especificación del producto