Eaton Bussmann series ATL blade fuse, Color code brown, Blade fuse
| Product Name |
Eaton Bussmann series ATL blade fuse
|
| Catalog Number |
ATL-7-1/2
|
| UPC |
051712405072
|
| Product Length/Depth |
1.4 in
|
| Product Height |
1.6 in
|
| Product Width |
0.32 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Quantity |
5
|
| Type |
Blade fuse
|
| Special features |
Color code brown
|