Eaton Crouse-Hinds series Redapt AT-U adaptor, End 1: M25 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, T shape
| Product Name |
Eaton's Crouse-Hinds series Redapt AT-U adaptor
|
| Catalog Number |
ATU113030
|
| EAN |
5056039143206
|
| Product Length/Depth |
35 mm
|
| Product Height |
55 mm
|
| Product Width |
65 mm
|
| Product Weight |
0.452 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC/IECEx/ATEX
|
| Type |
Standard
|
| Material |
Brass
|
| End 1 Size |
M25
|
| End 1 Type |
Metric
|
| End 2 Size |
M20
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
T
|