B-Line series strut back-to-back slotted hole channel, B12SHA series in galvanized finish, 120 inches long
| Product Name | 
                                                Eaton B-Line series strut back-to-back welded channel
                                             | 
| Catalog Number | 
                                                B12SHA-120GLV
                                             | 
| UPC | 
                                                781011840020
                                             | 
| Product Length/Depth | 
                                                120 in
                                             | 
| Product Height | 
                                                4.875 in
                                             | 
| Product Width | 
                                                1.625 in
                                             | 
| Product Weight | 
                                                49.69 lb
                                             | 
| Compliances | 
                                                Not Applicable
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Special features | 
 |