Eaton B-Line series tee and cross flat fitting, 5.37" H x 5.37" L x 1.62" W, Steel, DURA GREEN, 1/4" Gauge
| Product Name |
Eaton B-Line series tee and cross flat fitting
|
| Catalog Number |
B132GRN
|
| UPC |
781011503420
|
| Product Length/Depth |
5.37 in
|
| Product Height |
5.37 in
|
| Product Width |
1.62 in
|
| Product Weight |
1 lb
|
| Certifications |
Not Applicable
|
| Type |
Flat five hole cross plate
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
1/4"
|