Eaton B-Line series pre-assembled corner plate, 1.3" H x 5.37" L x 3.5" W, Steel, Electro-plated
| Product Name |
Eaton B-Line series pre-assembled corner plate
|
| Catalog Number |
B143PAZN
|
| UPC |
782051507829
|
| Product Length/Depth |
5.37 in
|
| Product Height |
1.3 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.75 lb
|
| Certifications |
Not Applicable
|
| Type |
Flat four hole corner plate,Pre assembled
|
| Finish |
Electro-plated
|
| Material |
Steel
|