Eaton B-Line series open angle, 1.62" H x 4.4830" L x 2.35" W, Steel, DURA GREEN, 1/4" Gauge
| Product Name |
Eaton B-Line series open angle
|
| Catalog Number |
B154GRN
|
| UPC |
781011513528
|
| Product Length/Depth |
4.483 in
|
| Product Height |
1.62 in
|
| Product Width |
2.35 in
|
| Product Weight |
0.58 lb
|
| Certifications |
Not Applicable
|
| Type |
Two hole open angle, 45 deg
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
1/4"
|