Eaton B-Line series clevis fitting, 2.43" H x 7.24" L x 2.12" W, Steel, Stainless steel type 304, 7/32" Gauge, Fits channel type B12
| Product Name |
Eaton B-Line series clevis fitting
|
| Catalog Number |
B172-12SS4
|
| UPC |
781011947965
|
| Product Length/Depth |
7.24 in
|
| Product Height |
2.43 in
|
| Product Width |
2.12 in
|
| Product Weight |
3.26 lb
|
| Certifications |
Not Applicable
|
| Type |
Four hole splice clevis
|
| Finish |
Stainless steel type 304
|
| Material |
Steel
|
| For channel type |
Fits channel type B12
|
| Material gauge |
7/32"
|