Eaton B-Line series end cap, 2.45" H x 1.62" L x 1.62" W, Steel, DURA GREEN, 12 Gauge, Fits channel type B12
| Product Name |
Eaton B-Line series end cap
|
| Catalog Number |
B221GRN
|
| UPC |
781011522728
|
| Product Length/Depth |
1.62 in
|
| Product Height |
2.45 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.15 lb
|
| Certifications |
Not Applicable
|
| Type |
End cap
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| For channel type |
Fits channel type B12
|
| Material gauge |
12 Gauge
|