Eaton B-Line series open angle, 1.11" H x 6.75" L x 1.62" W, Steel, DURA GREEN, 1/4" Gauge
| Product Name |
Eaton B-Line series open angle
|
| Catalog Number |
B244GRN
|
| UPC |
781011524227
|
| Product Length/Depth |
6.75 in
|
| Product Height |
1.11 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.77 lb
|
| Certifications |
Not Applicable
|
| Type |
Four hole open angle, 15 deg
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
1/4"
|