Eaton B-Line series adjustable beam clamp, 1.75" H x 9" L x 3.9690" W, Steel, 1000 Lbs load, 5/8"-11 thread/rod size
| Product Name |
Eaton B-Line series adjustable beam clamp
|
| Catalog Number |
B3040-5/8PLN
|
| UPC |
781011018108
|
| Product Length/Depth |
9 in
|
| Product Height |
1.75 in
|
| Product Width |
3.969 in
|
| Product Weight |
2.26 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
1000 lb
|
| Type |
Adjustable beam clamp
|
| Material |
Steel
|
| Thread/rod size |
5/8"-11
|