Eaton B-Line series clevis hanger, 1.75" H x 15.5" L x 14.8750" W, Steel, Plain, 10" max pipe size
| Product Name |
Eaton B-Line series clevis hanger
|
| Catalog Number |
B3100-10PLN
|
| UPC |
781011050788
|
| Product Length/Depth |
15.5 in
|
| Product Height |
1.75 in
|
| Product Width |
14.875 in
|
| Product Weight |
8.46 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cUL Listed
UL Listed |
| Type |
Type 1
|
| Application |
Design aligned bolt hole for overhead install
|
| Finish |
Plain
|
| Material |
Steel
|
| Model |
Slide rite clevis hanger
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
10 in
|
| Rod size |
7/8" - 9
|