Eaton B-Line series adjustable yoke pipe roll, 6.6250"Hx6.6250"Lx3.8750"W, Cast iron/steel, 310 load cap, 1/2"-13 rod size, Plain, 3"pipe
| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-3PLN
|
| UPC |
781011059552
|
| Product Length/Depth |
6.625 in
|
| Product Height |
6.625 in
|
| Product Width |
3.875 in
|
| Product Weight |
2.06 lb
|
| Certifications |
ANSI
|
| Load capacity |
310 lbs
|
| Type |
Adjustable steel yoke pipe roll
|
| Application |
Support pipe where movement occurs
|
| Finish |
Plain
|
| Material |
Cast iron
Steel |
| Thread/rod size |
1/2"-13
|
| Pipe size - max |
3 in
|