Eaton B-Line series hinged extension split pipe clamp, 12.31" H x 3.0750" L x 0.6940" W, Malleable iron, Plain, 1.25" max pipe size
| Product Name |
Eaton B-Line series hinged extension split pipe clamp
|
| Catalog Number |
B3198H-11/4PLN
|
| UPC |
781011120665
|
| Product Length/Depth |
3.075 in
|
| Product Height |
12.31 in
|
| Product Width |
0.694 in
|
| Product Weight |
0.26 lb
|
| Certifications |
Not Applicable
|
| Type |
Type 12
|
| Application |
Suspended non insulated pipe horizontal or vertical
|
| Finish |
Plain
|
| Material |
Malleable iron
|
| Model |
Hinged extension split pipe clamp
|
| Pipe size - max |
1.25 in
|