Eaton B-Line series hinged extension split pipe clamp, 1.2070" H x 2.0290" L x 0.6060" W, Malleable iron, Plain
| Product Name |
Eaton B-Line series hinged extension split pipe clamp
|
| Catalog Number |
B3198H-3/8PLN
|
| UPC |
781011120504
|
| Product Length/Depth |
2.029 in
|
| Product Height |
1.207 in
|
| Product Width |
0.606 in
|
| Product Weight |
0.08 lb
|
| Certifications |
Not Applicable
|
| Application |
Suspended non insulated pipe horizontal or vertical
|
| Style |
Plastic coated
|
| Finish |
Plain
|
| Material |
Malleable iron
|