Eaton B-Line series continuous concrete insert for B32 channel, 2.8" H x 60" L x 1.6" W, Steel, 3000 Lbs load cap, Pre-galvanized, 12 gauge
| Product Name |
Eaton B-Line series continuous concrete insert for B32 channel
|
| Catalog Number |
B32I-60GLV
|
| UPC |
781011314309
|
| Product Length/Depth |
60 in
|
| Product Height |
2.8 in
|
| Product Width |
1.6 in
|
| Product Weight |
915 lb
|
| Certifications |
cUL Listed
|
| Load capacity |
3000 lbs
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Model |
B32
|
| Material gauge |
12 gauge
|