Eaton B-Line series wiring stud, 1.12" H x 1.4380" L x 1.3750" W, Steel
| Product Name |
Eaton B-Line series wiring stud
|
| Catalog Number |
B393-1AL
|
| UPC |
781011539146
|
| Product Length/Depth |
1.438 in
|
| Product Height |
1.12 in
|
| Product Width |
1.375 in
|
| Product Weight |
0.6 lb
|
| Certifications |
Not Applicable
|
| Special features |
Requires ground wire for use with UL listed channel raceway system
|
| Type |
Wiring stud
|
| Material |
Steel
|