Eaton B-Line series right angle clamp, 3" H x 11" L x 2.8750" W, 400 Lbs load cap
| Product Name |
Eaton B-Line series right angle clamp
|
| Catalog Number |
B422-1SS4
|
| UPC |
781011025656
|
| Product Length/Depth |
11 in
|
| Product Height |
3 in
|
| Product Width |
2.875 in
|
| Product Weight |
0.48 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
400 lb
|
| Special features |
Safety factor of 5
|
| Type |
Right angle clamp
|