Eaton B-Line series seismic retrofit bracket, 0.5" H x 3.25" L x 1.6250" W, Steel, Hot-dipped galvanized
| Product Name |
Eaton B-Line series seismic retrofit bracket
|
| Catalog Number |
B650-1/2HDG
|
| UPC |
782051254020
|
| Product Length/Depth |
3.25 in
|
| Product Height |
0.5 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.97 lb
|
| Certifications |
Not Applicable
|
| Type |
Seismic retrofit bracket
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|