Búsqueda de conocimientos
Descargar documento () de 20

BA13A

NEMA A200 Thermal Overload Relay, Three-pole, Starter mounted, NEMA , Thermal Type B, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range .25-26.2A, type B replacement

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
BA13A
UPC
786678003207
Product Length/Depth
4.8 in
Product Height
3.4 in
Product Width
3.6 in
Product Weight
0.7 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Replacement for Type B Overload Relays. For replacement on B200 Size 00,0, 1 use BA23A instead of BA13A.

Especificaciones del producto

Modification
1NC Auxiliary Contact, Ambient Compensated
Design
NEMA
Full load current range
.25-26.2A
Mounting
Starter
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal Type B, Class 20
Type
A200

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.