Eaton B-Line series acoustical tee and t-bar fasteners, 3/8" plain or threaded rod, Drop wire/rod securing clip
| Product Name |
Eaton B-Line series support fastener
|
| Catalog Number |
BA311-W6
|
| UPC |
781011995713
|
| Product Length/Depth |
11 in
|
| Product Height |
2 in
|
| Product Width |
11 in
|
| Product Weight |
0.123 lb
|
| Certifications |
cULus Listed
|
| Type |
Drop wire/rod securing clip
|
| Size |
3/8 inch plain or threaded rod
|
| Color |
Yellow
|