Descargar documento () de 20
We make what matters work*

BAB1020L1

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting,20 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q7,BAB,120/208/240 V Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1020L1
UPC
782114287996
Product Length/Depth
3.7 in
Product Height
4.6 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Shunt trip
120-240V
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Low-magnetic

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.