Descargar documento () de 20
We make what matters work*

BAB1020S

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,20 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q7,BAB,24/48 Vdc Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1020S
UPC
786679509609
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Shunt trip
120-240V
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.