Descargar documento () de 20
We make what matters work*

BAB3020HS

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,20 A,10 kAIC,Three-pole,240 V,Non-Interchangeable,Q32,BAB,120VAC Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3020HS
UPC
786679509647
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
3.7 in
Product Weight
1.25 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Three-pole
Quantity
32
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.