Type BAB Remotely Operated Bolt-on Circuit Breaker, 20A, Single-pole, 120V, Bolt-on
| Product Name |
Eaton BAB Smart circuit breaker
|
| Catalog Number |
BABRP1020
|
| UPC |
782116062300
|
| Product Length/Depth |
6 in
|
| Product Height |
3 in
|
| Product Width |
1 in
|
| Product Weight |
0.54 lb
|
| Certifications |
UL 489
CSA Std. C22.2 |
| Catalog Notes |
Continuous current rating at 40°C.
|
| Amperage Rating |
20 A
|
| Voltage rating |
120 V
|
| Connection |
Bolt-on
|
| Number of poles |
Single-pole
|