Eaton Type BAB Remotely Operated Bolt-on Circuit Breaker, 25A, Single-pole, 120V, Status switch
| Product Name |
Eaton BAB Smart circuit breaker
|
| Catalog Number |
BABRSP1025
|
| UPC |
782116062553
|
| Product Length/Depth |
6.25 in
|
| Product Height |
3.75 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.54 lb
|
| Certifications |
CSA Std. C22.2
UL 489 |
| Catalog Notes |
Continuous current rating at 40°C.
|
| Amperage Rating |
25 A
|
| Voltage rating |
120 V
|
| Connection |
Bolt-on
|
| Number of poles |
Single-pole
|
| Type |
Smart circuit breaker
|
| Special features |
Status switch
|