Eaton Bussmann series comb busbar, Modular comb bus bar, 12 Pins, 100 A, Class J, Non-indicating, 1000 Vdc
Product Name |
Eaton Bussmann series comb busbar
|
Catalog Number |
BB1P100M12
|
UPC |
051712366007
|
Product Length/Depth |
8.5 in
|
Product Height |
0.5 in
|
Product Width |
1 in
|
Product Weight |
0.001 lb
|
Compliances |
RoHS Compliant
|
Amperage Rating |
100 A
|
Class |
Class J
|
Fuse indicator |
Non-indicating
|
Voltage rating |
1000 Vdc
|
Type |
Modular Comb Bus Bar
|
Special features |
12 Pins
|