Eaton Bussmann series comb busbar, Modular comb bus bar, 3 Pins, 100 A, Class J, Non-indicating, 1000 Vdc
| Product Name |
Eaton Bussmann series comb busbar
|
| Catalog Number |
BB1P100M3
|
| UPC |
051712365970
|
| Product Length/Depth |
2.047 in
|
| Product Height |
0.614 in
|
| Product Width |
0.591 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
100 A
|
| Class |
Class J
|
| Fuse indicator |
Non-indicating
|
| Voltage rating |
1000 Vdc
|
| Type |
Modular Comb Bus Bar
|
| Special features |
3 Pins
|