Eaton Bussmann series comb busbar, Modular comb bus bar, 9 Pins, 100 A, Class J, Non-indicating, 1000 Vdc
| Product Name |
Eaton Bussmann series comb busbar
|
| Catalog Number |
BB1P100M9
|
| UPC |
051712365994
|
| Product Length/Depth |
6 in
|
| Product Height |
0.5 in
|
| Product Width |
1 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
100 A
|
| Class |
Class J
|
| Fuse indicator |
Non-indicating
|
| Voltage rating |
1000 Vdc
|
| Type |
Modular Comb Bus Bar
|
| Special features |
9 Pins
|