Eaton Bussmann series comb busbar, Modular comb bus bar, 12 Pins, 100 A, Class J, Non-indicating, 600 Vac/dc
| Product Name |
Eaton Bussmann series comb busbar
|
| Catalog Number |
BB3P100M12
|
| UPC |
051712366052
|
| Product Length/Depth |
0.86 in
|
| Product Height |
1.45 in
|
| Product Width |
8.5 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
100 A
|
| Class |
Class J
|
| Fuse indicator |
Non-indicating
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
Modular Comb Bus Bar
|
| Special features |
12 Pins
|