Eaton B-Line series box support fasteners, Communication and low voltage, 1" Height, 1" Length, 1" Width, 0.38lbs, 0.5" Raise, Uni-Mount box support/cover plate mounting brackets, Double gang, Pre-galvanized
| Product Name |
Eaton B-Line series Uni-Mount box mounting bracket and accessories
|
| Catalog Number |
BB45-08
|
| UPC |
782051227734
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.38 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Communication and low voltage
|
| Type |
Uni-Mount box support/cover plate mounting brackets
|
| Size |
0.5 inch raise
|
| Style |
Double gang
|
| Finish |
Pre-galvanized
|