Eaton Bussmann series BBS fuse, Control circuits, Gaseous vapor fixtures, HID ballasts, Electronic circuits, Hand-held meters, 0.1 A, Non-indicating, 10 kAIC at 600 Vac, Nickel-plated brass endcaps, Standard, 600 V
| Product Name |
Eaton Bussmann series BBS fuse
|
| Catalog Number |
BBS-1/10
|
| UPC |
051712707343
|
| EAN |
5027590163002
|
| Product Length/Depth |
0.36 in
|
| Product Height |
1.34 in
|
| Product Width |
0.36 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
0.1 A
|
| Interrupt rating |
10 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Material |
Nickel-plated brass endcaps
|
| Packaging type |
Standard
|
| Voltage rating |
600 V
|
| Type |
Fast acting Midget fuse
|
| Special features |
Replacement for "F16B" fuses
|
| Application |
Control circuits, gaseous vapor fixtures, HID ballasts, electronic circuits, hand-held meters
|