Eaton B-Line series datacomm and low voltage support fasteners, 1 Tier, 2 sided, 6-3/16" high, Double-sided multi-tier cable fasteners, Ceiling mount, 2" hook, 2 J-hooks, Pre-galvanized, Load capacity of 30 lbs, 6063-T6 aluminium
| Product Name |
Eaton B-Line series double sided multi-tier cable hook
|
| Catalog Number |
BCH32-1D
|
| UPC |
781011047627
|
| Product Length/Depth |
2.38 in
|
| Product Height |
6.188 in
|
| Product Width |
2 in
|
| Product Weight |
0.6 lb
|
| Certifications |
UL/CUL listed
|
| Material |
Aluminum
|
| Special features |
1 Tier, 2 sided, 6-3/16" high
|
| Type |
Double-sided multi-tier cable fasteners
|
| Finish |
Pre-galvanized
|
| Number of J-hooks |
2
|
| Hook size |
2 in
|
| Load capacity |
30 lb
|