Eaton B-Line series straight section, 1" H x 240" L x 1.62" W, Polyester resin, SH
| Product Name |
Eaton B-Line series straight section
|
| Catalog Number |
BFP42SH-240
|
| UPC |
781011048914
|
| Product Length/Depth |
240 in
|
| Product Height |
1 in
|
| Product Width |
1.62 in
|
| Product Weight |
9.4 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Material |
Polyester resin
|
| Hole pattern |
SH
|