Búsqueda de conocimientos
Descargar documento () de 20

BG3012B

Eaton Bussmann series BG open fuse block, 0.18-15 A, Two-pole, Class G, Box lug, 100 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series BG open fuse block
Catalog Number
BG3012B
UPC
051712736565
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Especificaciones del producto

Amperage Rating
0.18-15A
Number of poles
Two-pole
Class
Class G
Short-circuit rating
100 kA
Connection
Box lug
Voltage rating
600 V
Type
Open fuse block

Exportar especificación del producto